Logo FANUCeur web
 
create a PDF out of this page's contentsget a printerfriendly view of this page's contentssend a Link to this page via emailinformation about the author of this page

Retrofit

Retrofit

Retrofitting or rebuilding a machine tool could be, in most of the cases, a very cost effective investment. It would give a new life to an older machine for which the maintenance is starting to be an issue.

  • Extended machine life
  • Increased return on the initial machine investment
  • Limited cost compared with a new machine purchase
  • Increased reliability
  • Increased productivity
  • Latest and best technology
  • State of the art programming environment including conversational systems

Retrofit or Rebuild

An aging, unreliable, or feature-limited CNC can be the cause of the high costs associated with maintenance and downtime of your machine. Retrofitting a new state-of-the-art control to one of your existing mechanically sound - high value - machines will extend its life and enhanced its productivity. Or perhaps a complete or partial mechanical rebuild and an updated CNC is required to maximize the return on investment. In either case, there is a FANUC CNC that is just right for the application, one that is capable of delivering the productivity and quality needed for today’s challenging business environment.

Features 

  • State-of-the-art-technology – increase the mean-time-between-failure and improve the availability of spare parts with a brand new control.
  • Easy to Connect – An Ethernet-ready control will allow you to connect your machine tool to manufacturing and business networks.
  • Easy to Setup –Fast automated setups with probing capabilities for tool geometry offsets, tool wear offsets, work piece offsets and 3D coordinate rotation offsets for more complex parts
  • Easy to Use – Programming and operation from a single Windows-like screen using Manual Guide i
  • Easy to Program – Intuitive Manual Guide i graphical conversational programming makes it easy to input, verify, and execute a program.
  • Easy to Expand – Optional add-on features allow you to enhance your solution and add more productivity capabilities to the control.
  • Easy to Maintain – FANUC retrofit CNCs come with a two-year warranty. Extended Service Contracts and 24-hour technical support are also available.
  • Easy to Train – Training courses are available, at your business location or ours, to ensure that operators, programmers, and maintenance staff get the most out of the new FANUC CNC system.

Before Retrofit:

Retrofit before

After Retrofit:

Retrofit after mod




 
Copyright © 2010 FANUC
We use cookies to provide with better user experience. Cookies can be switched off via the browser. Not blocking cookies equals to your consent to use them. Full details of our policy can be found here or via the footer.
Close